Page 1275 - MISUMI SINGAPORE Economy Series
P. 1275

PC Cover Panel Standard Type


                                                 Representative model: LCPC-500-400-3
                                                  Save Up to
                                                  vs Standard Type  68%              Shipping
 Aluminum   Frames                                     37.76               SGD 7 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%  Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215     Material                                                                               P.1215
              PC
 Nuts / Bolts                              3B                                                       Nuts / Bolts



 P.1243                                                                                            P.1243
 Decorative   Accessories  EA≥B                    2A          4T                                  Accessories  Decorative



                                      1mm increments
 P.1258        Part Number       2Length A  A≥B  3Width B     Thickness mm          Color          P.1258
                 1Type
                                                                 4 T
 Panel Fasteners / Panels /    Door Sliding Slot Accessories                                       Door Sliding Slot Accessories  Panel Fasteners / Panels /

 P.1262          LCPC             20~1200       20~1000       2,3,4,5,6,8,10     Transparent       P.1262
 17                                                                                                17
 Aluminum Frames /   Related Accessories  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Related Accessories  Aluminum Frames /



                                                -
                                                           -
                                                   3Width B
                                       2Length A
                    Part Number (1Type)
                                    -
                                                              4T
          Example
                                                               3
                                                     400
                                    -
                                         500
                                                -
                         LCPC
                                                           -
               Example
                                Panel



          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  LCPC              Keyword  cover panel                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1270
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1270   1271   1272   1273   1274   1275   1276   1277   1278   1279   1280