Page 1270 - MISUMI SINGAPORE Economy Series
P. 1270

Panel Brackets For Aluminum Frames



           New                                   Representative model: LBMB8-30
           Specs
                                                  Save Up to
                                                  vs Standard Type  66%              Shipping
    Aluminum   Frames                                   0.90               SGD 1 day                                                                                                                      Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount    1~199    200~299     300~                                                                                                             P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  15%  30%                                                                                                 Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215   Type   Material  Color  LBMB                     LBMBG                                                                                                                                        P.1215
           LBMB     PVC    Transparent
           LBMBG
                            Grey
                     PA
     Nuts / Bolts                       W1        L1                 W   B    2×R1.5  L  M5 Mechanical                                                                                                     Nuts / Bolts
                                                                                         Thread1B
   P.1243                           W2                 M6 Nut  H  H1    4      H  12    R3.7                                                                                                              P.1243
    Decorative   Accessories                  H1  6.5  12.5  2×C3.2  12   20   4  4.57°  4.4                                                                                                              Accessories  Decorative



   P.1258                           W3 B  W  A     L                  W2             L1                                                                                                                   P.1258
                                                                      W1
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  1Type  Part Number 2Applicable Slot  L  L1  H  W  W1  W2  W3  H1  A  B                                                                   Door Sliding Slot Accessories  Panel Fasteners / Panels /

                                                                             6.2
                                                        33
                                                                                            15
                                                             25
                                                                   16
                                   8-40
   P.1262        LBMB              8-30       20   8.3  26   17   13.7  8   12.5  20    5   8.7                                                                                                           P.1262
                                              18
                                                                                  23
   17                  Part Number  10-45      L   8.2 L1  33.5  H  28  16.7  11  9.8 W2  H1  12.3                                                                                                        17
    Aluminum Frames /   Related Accessories  E  LBMBG products are only suitable for use with the NEFS8-4545 frames. 15  5  30.7  36  18  10  20  16.5                                                    Related Accessories  Aluminum Frames /
                                                                  W
                                                                                            B
                                                                        W1
                 1Type
                               2Applicable Slot
                LBMBG
                                   10-45
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
                      Part Number (1Type · 2Applicable Slot)
          Example
               Example          LBMB8-30



                    Panel Brackets


          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  LBMB              Keyword  panel bracket                    Economy series




           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1265                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1265   1266   1267   1268   1269   1270   1271   1272   1273   1274   1275