Page 836 - MISUMI SINGAPORE Economy Series
P. 836

Index Plungers Standard, Fine Thread


                                                 Representative model: C-PXKN10
                                                  Save Up to
                                                  vs Standard Type  48%              Shipping
                                                        6.68               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Type             Knob     Body            Pin        Spring  Locknut
          Thread  Return Type  Reset Position Type  Material  Material  Surface    Material  Hardness  Surface    Material  Material  Surface
               Spherical Cone Head Type  Spherical Cone Head Type  Treatment  Treatment   Treatment
              C-PXAN  C-PXAT  C-PXYAN  C-PXYAT   1215  Blackening  45 Steel  45~   Blackening  -  -
              C-PXKN  C-PXKT  C-PXYKN  C-PXYKT  A6061              55HRC             35 Steel  Blackening
           Fine  C-SXPAN  C-SXPAT  C-SXYAN  C-SXYAT  Anodized)      40~   Nickel   SUS304  -  -
                                            (Black
              C-SXPKN  C-SXPKT  C-SXYKN  C-SXYKT  SUS303  -  SUS420F  50HRC  Plated  SUS304  -
          Return Type                                         Reset Position Type
                    D      With Locknut                                D       With Locknut
   10                                            Shape
                D1       Sw1                                                 Sw1
              L2                         SW2  C-####N C-####T  L  L2                       Sw2
    Plungers /    Toggle Clamps  L  L1  L3  L3  L4  SR  L5  15°  L1          L3  L3  L4


                                                                           R
                        R
                        0
                                                                            0
              S +0.5  0  B -0.04   2M                            S +0.5  0  B-0.04    2M
            Shape  2M       Shape                               Shape  2M      Shape
                                                                      D1
                                                                               As shown
    Ball    Plungers  in the right   Sw1  in the right   Sw2   As shown      Sw1  in the right   Sw2
                            As shown
            As shown
                                                               in the right
                                                                diagram
                                                                               diagram
                            diagram
             diagram
   P.817
          QReturn Type
                          Part Number
                                                                                           Load (N)
    Spring   Plungers  1Type              2Thread O.D. M  Thread Pitch   12  9.2  S 5  2.5  36  L1  L2  13.5 3.2  1.5  Sw1 Sw2 SR  min. max.
                                                      D
                                                                  L
                                                               B
                                                                          L3
                                                                             L4
                                                                                L5
                                                         D1
                                                   (Fine)
                                                                       4
                                             6
                                                                    15
                                                  0.75
                                                                                             7.3
                                                                                           2.1
                                                                                        1.3
                        Steel
                                                                                     10
                                                                                   8
          (Spherical)
                                             8
                          C-PXAT (Standard Type)
                                                                 42
          C-PXAN (Standard Type)  (Cone Head Type)  8L  15 11.5  4 6  4  40  16  14  4  1.5  10  13  2  2.5 11.3
   P.826  C-PXKN (With Locknut)  C-PXKT (With Locknut)  10  1  5  45   5
                                                                 48
                                            10L       18 13.8  8 6  5  54.5  17  15  5  2  12  17  2.5  3.9 13.5
                                             12
                      Stainless Steel
    Index   Plungers  (Spherical)  (Cone Head Type)  12L  1.5  21 16.2  10 7  6 8  58.5  20  6 8  17  6 8  2.5  14  19  3 4  11.3 23
                                                                                           6.4
                                                                                              18
          C-SXPAN (Standard Type) C-SXPAT (Standard Type)
                                                                 68
                                             16
                                                                                  19
                                                                                3
                                                      26 21.9
                                                                    26
                                                                          23
                                                                                     24
                                                                 73
                                            16L
                          C-SXPKT (With Locknut)
                                                            12
          C-SXPKN (With Locknut)
   P.830  QReset Position Type                                                         kgf=N×0.101972
                          Part Number            Thread Pitch   D  D1  S  B  L  L1  L2  L3  L4  L5  Sw1 Sw2 SR  Load (N)
    Toggle   Clamps  (Spherical)  1Type   2Thread O.D. M  0.75  12  9.2  5  2.5  42  15  4  13.5 3.2  1.5  8  10  1.3  min. max.
                                                   (Fine)
                        Steel
                                                                                             7.3
                                                                                           2.1
                                             6
                          (Cone Head Type)
                                             8
          C-PXYAN (Standard Type) C-PXYAT (Standard Type)  8L  1  15 11.5  4 6  4  46  16  5  14  4  1.5  10  13  2  2.5 11.3
                                                                 48
   P.840  C-PXYKN (With Locknut)   C-PXYKT (With Locknut)  10  18 13.8  5  5  50  17  15  5  2  12  17  2.5  3.9 13.5
                                            10L             8    53
                      Stainless Steel        12             6    60.5
          (Spherical)     (Cone Head Type)  12L   1.5  21 16.2  10  6  64.5  20  6  17  6  2.5  14  19  3  6.4  18
          C-SXYAN (Standard Type) C-SXYAT (Standard Type)  16  26 21.9  7  8  75.5  26  8  23  8  3  19  24  4  11.3 23
          C-SXYKN (With Locknut)   C-SXYKT (With Locknut)  16L  12  80.5
                                                                                       kgf=N×0.101972
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2Thread O.D. M)
                            C-PXKN10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    831             Type  C-PXAN            Keyword  index plunger                    Economy series
   831   832   833   834   835   836   837   838   839   840   841