Page 1306 - MISUMI SINGAPORE Economy Series
P. 1306

Nylon Casters Fixed Type


                                                 Representative model: C-CJTK100-N
                                                  Save Up to
                                                  vs Standard Type  55%              Shipping
                                                        5.93               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Body           Wheel          Bearing
           Material  Surface Treatment  Material (Color)  Rotating Part  Wheel Part
           SPHC    Zinc Plating  Nylon (White)   Not Provided


                                              X
                                                                        4×2.4
                                                                    4×8.5


                                                      H                    44.5  70
     Casters                          2D                         73.8

                                                                 97
   P.1289                      B
                                                                X View
    Caster With   Leveling Mounts  Part Number



                                                                                      (daN)
                                          Material
   P.1344       1Type       2Wheel Dia. D  3Wheel   Mounting Height H   B          Allowable Load
    Leveling   Mounts            75                     105.8                          110


   P.1346
   18          C-CJTK           100       (Nylon)       129.3           32             130
                                            N
    Casters / Leveling   Mounts  125                    155.5                          150




          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2Wheel Dia. D)  -  3Wheel Material
                             C-CJTK100         -       N
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CJTK            Keyword  nylon caster fixed             MISUMI
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1301                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1301   1302   1303   1304   1305   1306   1307   1308   1309   1310   1311