Page 1310 - MISUMI SINGAPORE Economy Series
P. 1310

Nylon Casters Swivel With Stopper Screw-in Type


                                                 Representative model: C-CJTNS100-N
                                                  Save Up to
                                                  vs Standard Type  67%              Shipping
                                                        8.88               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Body           Wheel          Bearing
           Material  Surface Treatment  Material (Color)  Rotating Part  Wheel Part
           SPHC    Zinc Plating  Nylon (White)  Provided  Not Provided


                                               X
                                                    M12
                                                       25   r


     Casters                          2D               H                       b


   P.1289                                                           X View
                             B                 E
    Caster With   Leveling Mounts  Part Number                                          Allowable



                                                    Height H
                                          Material
   P.1344       1Type       2Wheel Dia. D  3Wheel   Mounting   B     E      b      r     Load
                                                                                         (daN)
    Leveling   Mounts            75                  102.3          42.2                  110

   P.1346
   18          C-CJTNS          100       (Nylon)    126.4    32    36.2    19    117     130
                                            N
    Casters / Leveling   Mounts  125                 152.4          31.6                  150




          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2Wheel Dia. D)  -  3Wheel Material
                            C-CJTNS100         -       N
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CJTNS           Keyword  nylon caster swivel            MISUMI
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1305                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1305   1306   1307   1308   1309   1310   1311   1312   1313   1314   1315