Page 1311 - MISUMI SINGAPORE Economy Series
P. 1311

TPR Casters Fixed Type


                                                 Representative model: C-CJFK100-T
                                                  Save Up to
                                                  vs Standard Type  60%              Shipping
                                                        6.85               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Body           Wheel          Bearing
           Material  Surface Treatment  Material (Color)  Rotating Part  Wheel Part
           SPHC    Zinc Plating  TPR (Grey)       Provided


                                                X

                                                                     4×8.5  4×2.4


                                                       H                  44.5  70
                                         2D                                                         Casters
                                                                 73.8
                                B                                 97
                                                                 X View                            P.1289


                    Part Number                                                                    Leveling Mounts  Caster With
                                          3Wheel    Mounting Height H   B          Allowable Load
                1Type       2Wheel Dia. D  Material                                   (daN)        P.1344


                                 75                     105.8                          90          Mounts  Leveling

                                                                                                   P.1346
                                            T
               C-CJFK           100        (TPR)        129.3           32             120         18



                                125                     155.5                          130         Mounts  Casters / Leveling

          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2Wheel Dia. D)  -  3Wheel Material
                             C-CJFK100         -       T
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CJFK            Keyword  tpr caster fixed               MISUMI
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1306
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1306   1307   1308   1309   1310   1311   1312   1313   1314   1315   1316