Page 1302 - MISUMI SINGAPORE Economy Series
P. 1302

PP Casters Swivel Type


                                                 Representative model: C-CJWJ100-P
                                                  Save Up to
                                                  vs Standard Type  45%              Shipping
                                                        6.78               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Body           Wheel          Bearing
           Material  Surface Treatment  Material (Color)  Rotating Part  Wheel Part
           SPHC    Zinc Plating  Polypropylene (Black)  Provided  Not Provided


                                              X
                                                                        4×3.2
                                                            r
                                                                     4×8.5

                                                       H                   44.5  63.5
     Casters                         2D                           74.6

                               B              E                    92
   P.1289
                                                                 X View
    Caster With   Leveling Mounts  Part Number                                          Allowable



                                                    Height H
                                          Material
   P.1344       1Type       2Wheel Dia. D  3Wheel   Mounting   B         E        r      Load
                                                                                         (daN)
    Leveling   Mounts            75                  105.8             35.5      73.3     90

   P.1346
   18          C-CJWJ           100     (Polypropylene)  129.3  32      32       82       110
                                            P
    Casters / Leveling   Mounts  125                 155.5             34.5      97.5     130




          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2Wheel Dia. D)  -  3Wheel Material
                             C-CJWJ100         -       P
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CJWJ            Keyword  pp caster swivel               MISUMI
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1297                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1297   1298   1299   1300   1301   1302   1303   1304   1305   1306   1307