Page 1299 - MISUMI SINGAPORE Economy Series
P. 1299

Urethane Casters Swivel Screw-in Type


                                                 Representative model: C-CJLN100-U
                                                  Save Up to
                                                  vs Standard Type  72%              Shipping
                                                        8.30               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Body           Wheel          Bearing
           Material  Surface Treatment  Material (Color)  Rotating Part  Wheel Part
           SPHC    Zinc Plating  Urethane (Brownish Red)  Provided  Provided


                                                X
                                                     M12
                                                        25
                                                              r


                                                        H                     b                     Casters
                                      2D
                                                                                                   P.1289
                                                                   X View
                               B                E

                    Part Number                      Mounting                           Allowable   Leveling Mounts  Caster With
                                        3Wheel Material  Height H  B  E      b     r      Load
                1Type       2Wheel Dia. D                                                 (daN)    P.1344


                                 75                   102.3          35.5         73.3     90      Mounts  Leveling

                                                                                                   P.1346
                                             U
               C-CJLN           100       (Urethane)  126.4    32    32     19     82     120      18



                                125                   152.4          34.5         97.5    130      Mounts  Casters / Leveling

          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2Wheel Dia. D)  -  3Wheel Material
                             C-CJLN100         -       U
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CJLN            Keyword  urethane caster swivel         MISUMI
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1294
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1294   1295   1296   1297   1298   1299   1300   1301   1302   1303   1304