Page 1325 - MISUMI SINGAPORE Economy Series
P. 1325

Heavy Load Caster Swivel


           New                                   Representative model: E-CPSJ100-U
          Products

                                                                                     Shipping
                                                       18.10               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         2~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                  Body          Wheel Face        Wheel Core            Bearing
            Material  Surface Treatment  Material  Material  Surface Treatment  Rotating Part  Wheel Part
          Steel (Q235)  Zinc Plating  Urethane (Brownish Red)  Steel (Q135)  Zinc Plating  Provided  Provided
                                                   X                   X View
                                                                            4-11.2
                                                          t


                                                                                67  76  100
                                                           H
                                                     2D                 76                          Casters
                                                                        92
                                                                        114
                               B                E                                                  P.1289


                Part Number       3Wheel    Mounting                                  Allowable Load    Leveling Mounts  Caster With
             1Type      2D        Material  Height H     B          E          t         (daN)
                                                                                                   P.1344

                        100                   142        40        39.5        4         280       Mounts  Leveling


                                                                                                   P.1346
                                    U
            E-CPSJ      125      (Urethane)   165        45        39.5        4         380       18



                        150                   192        45        39.5        4         400       Mounts  Casters / Leveling


          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2D)  -  3Wheel Material
                         E-CPSJ100      -      U
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-CPSJ            Keyword  heavy load caster
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1320
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1320   1321   1322   1323   1324   1325   1326   1327   1328   1329   1330