Page 1324 - MISUMI SINGAPORE Economy Series
P. 1324

Heavy Load Caster Fixed


           New                                   Representative model: E-CPSK100-U
          Products

                                                                                     Shipping
                                                       13.60               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         2~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                  Body          Wheel Face        Wheel Core            Bearing
            Material  Surface Treatment  Material  Material  Surface Treatment  Rotating Part  Wheel Part
          Steel (Q235)  Zinc Plating  Urethane (Brownish Red)  Steel (Q135)  Zinc Plating  Provided

                                                 X                  X View
                                                                         4-11.2
                        t


                                                                             67  76  100
                                                         H
     Casters                                           2D            76
                                                                     92
                                                                     114
   P.1289                      B
    Caster With   Leveling Mounts  Part Number  3Wheel                              Allowable Load



   P.1344    1Type      2D        Material  Mounting Height H  B           t           (daN)
    Leveling   Mounts   100                    142           40            3            280



   P.1346
                                    U
   18       E-CPSK      125      (Urethane)    165           45            3            380
    Casters / Leveling   Mounts  150           192           45            3            400





          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2D)  -  3Wheel Material
                         E-CPSK100      -      U
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-CPSK            Keyword  heavy load caster
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1319                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1319   1320   1321   1322   1323   1324   1325   1326   1327   1328   1329