Page 1323 - MISUMI SINGAPORE Economy Series
P. 1323

Heavy Load Low Profile Caster Swivel With Stopper


           New                                   Representative model: E-CLHS75-N
          Products


                                                       X                       X View  Shipping
                                                       13.40               SGD 5 days
                                                                                        from
                                                                                     4-8.5
                                                 Volume Discount
                                                             H                             44.5  63.5
                                                      Quantity         2~9             10~
                                                      Discount       Unit Price       30%
                                               2D
                                   B             E  Shipping days may differ by Quantity.
                                                     E
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                                71.4
                 Body         Wheel         Bearing                             77.8
           Material  Surface Treatment  Material  Rotating Part  Wheel Part      92
           SPHC   Electro Plating  Nylon (Black)  Provided  Provided
                                                       X
                                                                              X View
                                              t
                                                                                      4-φ6.6
                   D=50mm                                     H
                                                                                        36  54
                                            2D
                                   B                 E                          54                  Casters
                                                                                70
                                                       X
                                                                               X View
                                                                                     4-8.5         P.1289


                   D=65 / 75mm                               H                             44.5  63.5  Leveling Mounts  Caster With
                                                                                                   P.1344
                                               2D
                                   B                 E
                                                                                71.4
                                                                                77.8               Mounts  Leveling
                                                                                 92
                                                       X                                           P.1346
                Part Number       3Wheel    Mounting                                  Allowable Load    18
                                                                               t
             1Type      2D        Material  Height H     B          E         X View     (daN)
                                              t
                                                                                      4-φ6.6
                         50                   68         28        22.5        3         120
                                                              H
                                                                                          54
                                    N
            E-CLHS       65       (Nylon)     95.5       38         24         4        36  220    Mounts  Casters / Leveling
                                            2D
                         75        B          105    E   38         24         4 54      300
                                                                                70
          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type·2D)  -  3Wheel Material
                         E-CLHS75       -      N
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-CLHS            Keyword  heavy load caster                Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1318
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1318   1319   1320   1321   1322   1323   1324   1325   1326   1327   1328