Page 9 - MiSUMi economy : MINI MAGAZINE
P. 9
(65) 6733 7211 sg.misumi-ec.com
Click products for more details.
TOGGLE CLAMPS PRICE DOWN 91%
UP TO
Toggle Clamps Vertical, Toggle Clamps Horizontal, Toggle Clamps Toggle Clamps Horizontal,
Hold Down Pressure 392N Hold Down Pressure 882N, Standard Vertical, Hold Down Pressure 441N Hold Down Pressure 750N, Standard
6.10 3.34 2.94 10.64
FROM SGD FROM SGD FROM SGD FROM SGD
Toggle Clamps Side Toggle Clamps Horizontal, Toggle Clamps Side Push Type,
Push Type, 450N Hold Down Pressure 400N, Standard Toggle Clamps Latch Type, 9000N 2270N, Casted steel
3.30 2.46 7.98 7.74
FROM SGD FROM SGD FROM SGD FROM SGD
PRICE DOWNWN
PLUNGERS PRICE DO 31%
UP TO
Ball Plungers Ball Plungers
Stainless Steel, White Zinc Plated Stainless Steel, SUS Ball/POM Ball Press Fit Ball Plungers Ball Plungers Flanged
6.38 5.56 8.04 22.84
FROM SGD FROM SGD FROM SGD FROM SGD
PRICE DOWNWN
LOCATING PIN BUSHINGSTING PIN BUSHINGS
LOCA PRICE DO 36%
UP TO
Bushings For Bushings For Bushings For Bushings For
Locating Pins - Shouldered, Press Locating Pins - Straight, Press Fit Locating Pins - Shouldered, Press Locating Pins - Straight, Press Fit
Fit Easy Mounting for Easy Mounting Fit Easy Mounting for Easy Mounting
5.88 5.14 5.56 5.04
FROM SGD FROM SGD FROM SGD FROM SGD
09

