Page 8 - MiSUMi economy : MINI MAGAZINE
P. 8
(65) 6733 7211 sg.misumi-ec.com
Click products for more details.
PRICE DO
PRICE DO
NUTS FOR ALUMINUM FRAME
NUTS FOR ALUMINUM FRAME
NUTS FOR ALUMINUM FRAME PRICE DOWNWNWN 78%
UP TO
Special Rear-Loaded Steel Special Rear-Loaded Shrapnel
Special T-Nut For Ball Elastic Nut For European Nut For European Standard
Pre-Assembly Insertion Standard European Standard Aluminum Standard Aluminum Pro les Aluminum Pro les
Nuts For Aluminum Frames Pro les With Groove Width of 10 mm With Groove Width of 10 mm With Groove Width of 8 mm
0.34 0.28 0.42 39.02
FROM SGD FROM SGD FROM SGD FROM SGD
WIRE SPRINGS PRICE DOWN 23%
UP TO
Round Wire Coil Springs, Round Wire Coil Springs, Round Wire Coil Springs, Round Wire Coil Springs,
Defection O.D. Referenced, Defection O.D. Referenced, Defection I.D. Referenced, Defection I.D. Referenced,
Stainless Steel, Light Load Stainless Steel, Ultra Light Load Stainless Steel, Light Load Stainless Steel, Heavy Load
2.66 3.10 1.76 1.02
FROM SGD FROM SGD FROM SGD FROM SGD
CASTERS PRICE DOWN 66%
UP TO
PP Casters Swivel
Nylon Casters Fixed Type Rubber Casters Fixed Type With Stopper Screw-in Type Urethane Casters Fixed Type
7.25 5.93 9.70 5.63
FROM SGD FROM SGD FROM SGD FROM SGD
SHOCK ABSORBERS PRICE DOWN 26%
UP TO
Shock Absorbers, Shock Absorbers,
Preset (Fixed) Damping, Preset (Fixed) Damping, Shock Absorbers, Shock Absorbers,
Two-Stage Absoption Type Two-Stage Absoption Type Adjustable Damping Preset (Fixed) Damping Type
36.60 19.82 23.12 38.18
FROM SGD FROM SGD FROM SGD FROM SGD
08

