Page 7 - MiSUMi economy : MINI MAGAZINE
P. 7
(65) 6733 7211 sg.misumi-ec.com
Click products for more details.
HINGES PRICE DOWN 64%
UP TO
Aluminum Hinges
Aluminum Hinges Short Tapered Hole Asymmetric Type
2.96 2.86
FROM SGD FROM SGD
Aluminum Hinges Aluminum Hinges Flat Hinge Mounting
Tapered Hole Type Ultra Low Head Bolt Hole Type Pitch Fixed Type Flat Hinges HHSN
2.66 3.10 1.76 1.02
FROM SGD FROM SGD FROM SGD FROM SGD
Hinges For Heavy Load, Stainless Steel Stainless Steel
Stainless Steel / Steel Stainless Steel / Steel Hinges Hinges Tapered Hole Hinges With Slotted Holes
12.36 2.68 3.08 4.46
FROM SGD FROM SGD FROM SGD FROM SGD
TELESCOPIC SLIDE RAILS PRICE DOWN 51%
UP TO
Slide Rails Three Step Slide
Slide Rails Three Step Slide 12.34
Light load Type (Width:27mm, Steel)
Light load Type (Width:27mm, Steel) FROM SGD
Slide Rails Three Step Slide Slide Rails Three Step Slide Slide Rails Three Step Slide Slide Rails Three Step Slide
Light load Type Light load Type Medium load Type Medium load Type
(Width:27mm, Stainless Steel) (Width:51mm, Steel) (Width:36mm, Steel) (Width:36mm, Stainless Steel)
25.66 20.04 17.28 31.18
FROM SGD FROM SGD FROM SGD FROM SGD
07

