Page 29 - MISUMI SINGAPORE Economy Series
P. 29

MISUMI Economy Series Products Category
                                                                  Ball Bearing   Lock Nuts
 1
 2
 Search Products and Place an Order
 P.031
 P.303
 Ball Screws
 Linear Guides
 Lead Screws  Linear Shafts                                     P.395
 Actuators  Linear Bushings
                                                                  Bearing Shaft
 Ball Splines
 Bushings
                                                                     Screws
 STEP1  Search Product Pages  STEP2  Confirm Specifications
 3
 4
 Cable Carriers
 Couplings
 Cables  P.441  Motors  P.491
 Heat Shrink Tubes
 Fans                                                                     Product dimensional drawing and installation schematic diagram of
 Network Communication                                          P.403     double shielded deep groove ball bearing
 1  Check "Product Categories"  P.617  1  Confirm Specs in This Book,     ESome models have no stamp due to product size restrictions.
 6
 5
                                                                  Rod End
                                                                     Bearings
 P.525
 Sprockets
 Timing Pulleys
 Idlers
 Timing Belts  Chains  and Follow To The Next Page for Part Number Creation.
                                                                             How to create a
 Categories                                                                       model
 7  8  arranged based  7  Ball Bearings                         P.405
 Bearings  P.643  Flat Belts  P.695  on "Engineering                       Part number creation
 Bearing With Housings  Rollers  Bearings /   Representative model: C-E6000ZZ  is available on the
 Pivot Pins  Cam Followers  Design Process"  Bearings With Housings  Save Up to  68%  Shipping  web page.
                                        vs Standard Type
                                                                                    +
                                                               from
              Bearings                      1.02       SGD 1 day   Pivot Pins  Use "Search Keyword"
 9  10                                 Volume Discount                       to filter the target.
                                          Quantity
                                                  1~199
 Locating  P.741  Plungers  P.813  P.647  Discount  Unit Price  200~299  300~
                                                         15%
                                                               30%
 Adjusting  Toggle Clamps              EShipping days may differ by Quantity.  P.409
 Positioning  Bearings With   Housings  Material  Bearing accuracy  Operating Temperature  Vibration level
                                       EQuantity of volume discount above is for representative Part No. It may differ by the Part.
 2  Identify the product page  P.679 Lock Nuts  Equivalent to   JIS B 1514 Class 0  -20 to +110°C  B  Z1 or higher  (Installation Diagram)
                       GB 307 P0
                  SUJ2
 11
 12
                                                   R
 Springs  P.863  Sensors  P.887     r
 7  �earings � �earings �it� �ousings  P.681  r    R
 Noise Filters
 Power Distribution Units     D       d      dh       Ds
 Contact Probes  Bearing Shaft   Screws
 Product picture with                                                        Search Keyword
 �earings   P.689
 page number enables   Product dimensional drawing and installation schematic diagram of double shielded deep groove ball bearing
                ESome models have no stamp due to product size restrictions.
                                                                               MISUMI WEB
 search at a glance  Pivot Pins  Part Number  I.D.  O.D.  Width  r  EKey points of Economy series  Rotational   Relative Dimensions  Mass  1.Search this keyword
                                               Allowable
                                    Basic Load Rating
                                                                (g)
                                               Speed rpm
            P.691  1Type  2No.  d  D  B  (min.)  Cr (Dynamic) N Cor (Static) N  (Reference)  Ds  dh  R  (Reference)
                                                    (min.) (max.) (max.) (max.)  2  ball bearing
                                                            0.2
                           15
                                               15000
                               0.2
                             4
                                   600
                                                    10.4 11.21 14.2
                    6700ZZ
                                          300
 Ball Bearings
 P.647  Ball Bearings  Ball Bearings �langed  Rubber Sealed  Ball Bearings �pen �ype  6800ZZ  19  5 6  0.3  1280  650  24000  12  12.5  17  0.3  5 9  2.Select  Economy series
                                               22000
                                                         20
                                                       13
                                          890
                                   1890
                           22
                    6900ZZ
 P.655�P.658
 P.659�P.660
 P.653�P.654
 P.650�P.652
                    6000ZZ  10  26  8  3190  1370  21000  13.5  24  19       Brand
                    6200ZZ  30  9  3570   1670  17000  16  26   32
                    6300ZZ  35  11  0.6  5740  2450  15000  14  16.5  31  0.6  52  MISUMI
                    6701ZZ  18  4  0.2  640  370  13000  12.4 13.86 16.7  0.2  3  Economy series
                    6801ZZ  21  5  1340   730  22000  14.5  19  6
                    6901ZZ  12  24  6  0.3  2020  1020  21000  14  15  22  0.3  11
                    6001ZZ  28  10 8  0.6  3570  1670  20000  16  16  26  0.6  21
 3               C-E  6301ZZ  37  12  1  6790  2940  14000  17  18  32  1  60
                                                         28
                                                       17
                    6201ZZ
                                   4270
                                                                37
                                          1930
                           32
                                               15000
 Confirm Product Overview Information
                    6702ZZ
 D
 M
 Series
 Ball Bearings
 Format  Series   Price Ratio Shipping  Search  Drawing Product  Material  Table  Techinfo Others  BD  Ball Bearings   GM  Guide Bearing-� Groove�  Date  KW  Pict  Table  Techinfo Others  BD  M  D  GM  21  4  0.2  660  410  11000  15.4 16.86 19.7  0.2  4
 Ball Bearings
 Price Ratio Shipping  Search  Drawing Product  Material
 Format
 Title
 Name
 Name
 KW
 Title
 Pict
 Date
                                          880
 AK  C3 Clearance  Stainless Steel  Stainless Steel �langed  AK  Stainless Steel  6802ZZ  24  5 7  0.3  1460  1400  20000  17  17.5  22  0.3  16 7
                                                         26
                                   2560
                                               18000
                           28
                    6902ZZ
 M  P.661�P.662  P.663�P.666  P.667�P.669  M  P.670  15
                    6002ZZ  32  9  3920   1980  17000  19  30   30
                    6202ZZ  35  11  0.6  5430  2520  14000  19  20  31  0.6  45
                    6302ZZ  42  13  1  7980  3820  12000  20  22.5  37  1  83
                                          460
                                                9500
 7  Economy Series  Product Overview  Product Overview  Economy Series  7  6703ZZ  23  4 5 7  0.2  1560  1020  18000  17.4 18.86 21.1  0.2  18 4 8
                                   700
                                                      19.5
                    6803ZZ
                                                         24
                           26
 Bearings With Housings  Economy series Bearings  vs Standard Type  QFeatures of MISUMI Economy series Bearings  Bearings With Housings  Bearings /    6203ZZ  40  12  0.6  6720  3220  12000  21  25.5  36  0.6  113
    Bearings
 Bearings
                                               17000
                           30
                    6903ZZ
                                                            0.3
                                                    19
                               0.3
                                   3260
                                                       20
                                                         28
                                          1810
 Bearings /         6003ZZ  17  35  10  4760  2350  15000  21  33  39
                                                       23
                                                                66
 Quickly grasp
                             14
                    6303ZZ
                                                         42
                                          4590
                                                    22
                               1
                                   9450
                                                            1
                           47
                                               11000
 Saving
 1Why are all MISUMI Economy series bearings tested for noise and vibration? And why do we insist on achieving "Z1" level?
 Guide Bearing-U Groove�
 �ngular Contact
 up to

 Through the test of bearing noise and vibration, we can find out whether the bearing is defective. Bearing
 DB Combination
 D� Combination
 Stainless Steel
 Single Row
 Bearings  Applications of Economy series Bearings  �ngular Contact Double Row  �ngular Contact Double Row   product features and   Bearings  651  How to search  Type  Search on MISUMI official website  Keyword  Step 1  Input Search Keyword  Step 2  Select Brand Brand Economy series
                 on website
                      By
 precautions
                                     By
 80 %
 vibration is divided into four levels: Z0, Z1, Z2, Z3 and Z4 (Higher level, Lower noise and vibration)
 P.672
 P.671
 P.674
 P.673
                                                            MISUMI
                                        ball bearing
                         C-E
 Noise and vibration specifications  Noise and Vibration Specifications
 P.647  Low load: Bearings for transporting light workpieces  Products  Products  Dimension Tolerance of   of generic products on the market  *  of MISUMI Economy Series  P.647
 �e�
 �e�
 I.D. and O.D., etc.
 Medium and low speed rotation: Bearings suitable for
 Bearings With   Housings  medium and low speed transferring equipment.  Clearance Tolerance  Can   *Price posted above excludes tax, please refer to the quote on the official website.
 Medium precision rotation: Bearings that
      guarantee
           Housings
 guarantee
 P.679  do not require precise positioning  Roundness of Bearing Ball  Cannot   Z1   P.679
      level or
            Bearings With
 Rail Accuracy of Bearing Inner   Z1 level  higher
 Lock Nuts  Scratches inside the bearing,   Lock Nuts
 Ring and Outer Ring
 and foreign matters mixed in
 �hrust Needle
 Universal Combination
 P.681  �ngular Contact Single Row   Ball Bearings Plastic  �hrust Ball Bearings  Roller Bearings  P.681
 Bearing Shaft     Screws  QExample of Use  2Why do we insist on using "standard wall thickness" for MISUMI Economy series bearings?  Screws  Bearing Shaft     24
 P.676
 P.675
 P.677
 P.678
 QMISUMI Economy series Bearings:
 P.689  �earings �it�   Wall thickness of generic products on the market  Standard Wall Thickness for MISUMI Economy Series  P.689
 Pivot Pins  �ousings  Medium and Low Speed Rotation  Medium Precision Rotation  Steel Ball  The ballistic   Steel Ball  Deep Rail  The ballistic   Pivot Pins
 Low Load
 ……It is suitable for such applications
 contact surface is
 contact area is
 contact stress is
 contact stress is
 P.691  QThe recommended areas of use are as follows: Workpiece Transfer   Shallow Rail  reduced and the   large, and the   P.691
 1Low load: Bearings for transporting light workpieces  Effect  relatively   relatively
 2Medium and low speed rotation: Bearings suitable for   Thinner Wall   Thickness  concentrated,   Standard Wall   Thickness  dispersed, thus
     medium and low speed transferring equipment.  Diamond Shape�   Workpiece Transfer   thus affecting the   prolonging the
 �-Shaped�
 Effect
 P.679  �ightweight� Compact  �ightweight  Bearing   service life.  Bearing   service life.
 3Medium precision rotation: Bearings that do not require
 Inner Ring
 Inner Ring
     precise positioning
 P.680
 P.680
 3Why do we insist on using "bearing steel" and "stainless steel" materials with excellent
 performance for MISUMI Economy series bearings?
 Material and difference for generic   Material and difference for
 QPrecautions of Selection  products on the market  *  MISUMI Economy series
 · Differences in specifications between MISUMI standard product bearing (B6901ZZ) and MISUMI Economy   Normal steel on the market   SUJ2 (Bearing Steel)
 series bearing (C-E6901ZZ)  Heat Treatment Hardness   Heat Treatment Hardness
 48~54HRC Not abrasion   58~63HRC More abrasion
 MISUMI Standard Product Bearing  MISUMI Economy Series Bearings  Bearing Steel Product  resistant  resistant
 QResult After Test  QResult After Test
 After service life test under   After the long-term service life
 Load Capacity  Basic Dynamic Rated Load (Cr): 2.89kN  Basic Dynamic Rated Load (Cr): 2kN  the same conditions as   test, there was little wear inside
 Basic Static Rated Load (Cor): 1.46kN  Basic Static Rated Load (Cor): 1kN  MISUMI Economy series, the open end cover was   the open end cover and the structure remains intact.
 643  Basic Rated Life   1 million rotations  Basic Rated Life    � 400,000 rotations  severely worn inside and the structure was damaged.
 �
 (With 2.89kN load applied)  (With 2.89kN load applied)
 Lifetime  Normal stainless steel on the   Equivalent to SUS440 or SUS420
 EX: Specific example   � 4000 hours   EX: Specific example    � 1600 hours   Stainless Steel Product  market After the salt spray   After the salt spray test, the rusted
 (When rotating at speed of 750rpm and load of 0.5kN)  (When rotating at speed of 750rpm and load of 0.5kN)  test, the rusted area was  area was about 2~3%
  about 30%
 Bearing Internal   Minimum: 3�m  Maximum: 13�m  Minimum: 6�m  Maximum: 23�m
 Clearance  * Generic products on the market are similar products randomly purchased by our company from online or offline markets
 * The test data are obtained through testing by our company, which are for reference only
 647
   24   25   26   27   28   29   30   31   32   33   34