Page 28 - MISUMI SINGAPORE Economy Series
P. 28

MISUMI Economy Series Products Category
                                                                                                                                                                         Ball Bearing   Lock Nuts
           1
                                            2
       Search Products and Place an Order
                                   P.031
                                                                    P.303
           Ball Screws
                                            Linear Guides
           Lead Screws                      Linear Shafts                                                                                                              P.395
           Actuators                        Linear Bushings
                                                                                                                                                                         Bearing Shaft
                                            Ball Splines
                                            Bushings
                                                                                                                                                                            Screws
          STEP1           Search Product Pages                                                                   STEP2            Confirm Specifications
           3
                                            4
           Cable Carriers
                                            Couplings
           Cables                  P.441    Motors                  P.491
           Heat Shrink Tubes
           Fans                                                                                                                                                                  Product dimensional drawing and installation schematic diagram of
           Network Communication                                                                                                                                       P.403     double shielded deep groove ball bearing
         1      Check "Product Categories"                          P.617                                      1       Confirm Specs in This Book,                               ESome models have no stamp due to product size restrictions.
                                            6
           5
                                                                                                                                                                         Rod End
                                                                                                                                                                            Bearings
                                   P.525
           Timing Pulleys
                                            Sprockets
           Idlers
           Timing Belts                     Chains                                                                     and Follow To The Next Page for Part Number Creation.
                                                                                                                                                                                    How to create a
                                                                                  Categories                                                                                              model
           7                                8                                   arranged based                      7           Ball Bearings                          P.405
           Bearings                P.643    Flat Belts              P.695       on "Engineering                                                                                   Part number creation
           Bearing With Housings            Rollers                                                                 Bearings /                 Representative model: C-E6000ZZ      is available on the
           Pivot Pins                       Cam Followers                       Design Process"                      Bearings With Housings    Save Up to  68%      Shipping           web page.
                                                                                                                                               vs Standard Type
                                                                                                                                                                                           +
                                                                                                                                                                      from
                                                                                                                     Bearings                      1.02       SGD 1 day    Pivot Pins  Use "Search Keyword"
           9                               10                                                                                                  Volume Discount                      to filter the target.
                                                                                                                                                 Quantity
                                                                                                                                                          1~199
           Locating                P.741   Plungers                 P.813                                          P.647                         Discount  Unit Price  200~299  300~
                                                                                                                                                                      30%
                                                                                                                                                                15%
           Adjusting                       Toggle Clamps                                                                                       EShipping days may differ by Quantity.  P.409
                                                                                                                                               EQuantity of volume discount above is for representative Part No. It may differ by the Part.
           Positioning                                                                                              Bearings With   Housings  Material  Bearing accuracy  Operating Temperature  Vibration level
         2      Identify the product page                                                                          P.679 Lock Nuts  Equivalent to   JIS B 1514 Class 0  -20 to +110°C  B  Z1 or higher  (Installation Diagram)
                                                                                                                              GB 307 P0
                                                                                                                         SUJ2
                                           12
          11
                                                                                                                                                          R
           Springs                 P.863   Sensors                  P.887                                                                  r
            7     �earings � �earings �it� �ousings                                                                P.681                r                 R
                                           Noise Filters
                                           Power Distribution Units                                                                  D       d      dh       Ds
                                           Contact Probes                                                           Bearing Shaft   Screws
                                                                               Product picture with                                                                                 Search Keyword
          �earings                                                                                                 P.689
                                                                              page number enables                      Product dimensional drawing and installation schematic diagram of double shielded deep groove ball bearing
                                                                                                                       ESome models have no stamp due to product size restrictions.
                                                                                                                                                                                      MISUMI WEB
                                                                                search at a glance                   Pivot Pins  Part Number  I.D.  O.D.  Width  r  EKey points of Economy series  Rotational   Relative Dimensions  Mass  1.Search this keyword
                                                                                                                                                      Allowable
                                                                                                                                           Basic Load Rating
                                                                                                                                                                       (g)
                                                                                                                                                      Speed rpm
                                                                                                                   P.691  1Type  2No.  d  D  B  (min.)  Cr (Dynamic) N Cor (Static) N  (Reference)  Ds  dh  R  (Reference)
                                                                                                                                                           (min.) (max.) (max.) (max.)  2  ball bearing
                                                                                                                                                       15000
                                                                                                                                                                   0.2
                                                                                                                                           600
                                                                                                                                                 300
                                                                                                                                    4
                                                                                                                                      0.2
                                                                                                                                  15
                                                                                                                                                           10.4 11.21 14.2
                                                                                                                           6700ZZ
                                                   Ball Bearings
          P.647        Ball Bearings  Ball Bearings �langed  Rubber Sealed  Ball Bearings �pen �ype                        6800ZZ  19  5 6  0.3  1280  650  24000  12  12.5  17  0.3  5 9  2.Select  Economy series
                                                                                                                                                       22000
                                                                                                                                          1890
                                                                                                                                  22
                                                                                                                           6900ZZ
                                                                                                                                                              13
                                                                                                                                                 890
                                                                                                                                                                 20
                                                   P.655�P.658
                                                                 P.659�P.660
                       P.650�P.652
                                     P.653�P.654
                                                                                                                           6000ZZ  10  26  8  3190  1370  21000  13.5  24  19       Brand
                                                                                                                           6200ZZ  30  9  3570   1670  17000  16  26   32
                                                                                                                           6300ZZ  35  11  0.6  5740  2450  15000  14  16.5  31  0.6  52  MISUMI
                                                                                                                           6701ZZ  18  4  0.2  640  370  13000  12.4 13.86 16.7  0.2  3   Economy series
                                                                                                                           6801ZZ  21  5  1340   730   22000  14.5  19  6
                                                                                                                           6901ZZ  12  24  6  0.3  2020  1020  21000  14  15  22  0.3  11
                                                                                                                           6001ZZ  28  10 8  0.6  3570  1670  20000  16  16  26  0.6  21
         3                                                                                                              C-E  6301ZZ  37  12  1  6790  2940  14000  17  18  32  1  60
                                                                                                                                          4270
                                                                                                                                  32
                                                                                                                                                 1930
                                                                                                                                                                 28
                                                                                                                                                                       37
                                                                                                                                                       15000
                                                                                                                                                              17
                                                                                                                           6201ZZ
                Confirm Product Overview Information
                                                                                                                           6702ZZ
                                                       D
                                                   M
                                                                   Series
                       Ball Bearings
        Format  Series   Price Ratio Shipping  Search  Drawing Product  Material  Table  Techinfo Others  BD  Ball Bearings   GM  Guide Bearing-� Groove�  Date  KW  Pict  Table  Techinfo Others  BD  M  D  GM  21  4  0.2  660  410  11000  15.4 16.86 19.7  0.2  4
                                                               Format
                                                                      Price Ratio Shipping  Search  Drawing Product  Material
                                     Ball Bearings
                             Pict
                                                                   Name
                                   Title
                      KW
           Name
                  Date
                                                                                           Title
                                                                                                                                                 880
      AK               C3 Clearance  Stainless Steel  Stainless Steel �langed  AK  Stainless Steel                         6802ZZ  24  5 7  0.3  1460  1400  20000  17  17.5  22  0.3  16 7
                                                                                                                           6902ZZ
                                                                                                                                                                 26
                                                                                                                                  28
                                                                                                                                                       18000
                                                                                                                                          2560
      M                P.661�P.662   P.663�P.666   P.667�P.669  M  P.670                                                       15
                                                                                                                           6002ZZ  32  9  3920   1980  17000  19  30   30
                                                                                                                           6202ZZ  35  11  0.6  5430  2520  14000  19  20  31  0.6  45
                                                                                                                           6302ZZ  42  13  1  7980  3820  12000  20  22.5  37  1  83
                                                                                                                                           700
                                                                                                                                                 460
       7   Economy Series  Product Overview                      Product Overview                      Economy Series  7   6703ZZ  23  4 5 7  0.2  1560  1020  18000  17.4 18.86 21.1  0.2  18 4 8
                                                                                                                                                       9500
                                                                                                                                  26
                                                                                                                                                             19.5
                                                                                                                           6803ZZ
                                                                                                                                                                 24
           Bearings
        Bearings With Housings  Economy series Bearings  vs Standard Type  QFeatures of MISUMI Economy series Bearings  Bearings With Housings  Bearings /    6203ZZ  40  12  0.6  6720  3220  12000  21  25.5  36  0.6  113
                                                                                                           Bearings
                                                                                                                                                           19
                                                                                                                           6903ZZ
                                                                                                                                                       17000
                                                                                                                                  30
                                                                                                                                      0.3
                                                                                                                                                 1810
                                                                                                                                                                 28
                                                                                                                                          3260
                                                                                                                                                              20
                                                                                                                                                                   0.3
        Bearings /                                                                                                         6003ZZ  17  35  10  4760  2350  15000  21  33  39
                                                                                                                                                                       66
                                                                                 Quickly grasp
                                                                                                                                                              23
                                                                                                                                                 4590
                                                                                                                                                       11000
                                                                                                                           6303ZZ
                                                                                                                                                           22
                                                                                                                                          9450
                                                                                                                                                                   1
                                                                                                                                  47
                                                                                                                                    14
                                                                                                                                                                 42
                                                                                                                                       1
                                                 Saving
                                                                 1Why are all MISUMI Economy series bearings tested for noise and vibration? And why do we insist on achieving "Z1" level?
                    Guide Bearing-U Groove�
                                     �ngular Contact
                                                  up to

                                                                  Through the test of bearing noise and vibration, we can find out whether the bearing is defective. Bearing
                                                   DB Combination
                                                                 D� Combination
                       Stainless Steel
                                      Single Row
        Bearings  Applications of Economy series Bearings  �ngular Contact Double Row  �ngular Contact Double Row   product features and   Bearings  651  How to search  Type  Search on MISUMI official website  Keyword  Step 1  Input Search Keyword  Step 2  Select Brand Brand Economy series
                                                                                  precautions
                                                                                                                        on website
                                                                                                                              By
                                                                                                                                            By
                                                 80 %
                                                                  vibration is divided into four levels: Z0, Z1, Z2, Z3 and Z4 (Higher level, Lower noise and vibration)
                                                     P.673
                                                                   P.674
                         P.671
                                       P.672
                                                                                                                                                                   MISUMI
                                                                                                                                 C-E
                                                                                                                                               ball bearing
                                                                                         Noise and vibration specifications  Noise and Vibration Specifications
       P.647  Low load: Bearings for transporting light workpieces  Products  Products  Dimension Tolerance of   of generic products on the market  *  of MISUMI Economy Series  P.647
                                                �e�
                                                              �e�
                                                                             I.D. and O.D., etc.
            Medium and low speed rotation: Bearings suitable for
        Bearings With   Housings  medium and low speed transferring equipment.  Clearance Tolerance          Can   *Price posted above excludes tax, please refer to the quote on the official website.
            Medium precision rotation: Bearings that
                                                                                                             guarantee
                                                                                                                  Housings
                                                                                                 guarantee
       P.679  do not require precise positioning                             Roundness of Bearing Ball  Cannot   Z1   P.679
                                                                                                                   Bearings With
                                                                                                             level or
                                                                             Rail Accuracy of Bearing Inner   Z1 level  higher
        Lock Nuts                                                            Scratches inside the bearing,         Lock Nuts
                                                                             Ring and Outer Ring
                                                                             and foreign matters mixed in
                                                                 �hrust Needle
                     Universal Combination
       P.681        �ngular Contact Single Row   Ball Bearings Plastic  �hrust Ball Bearings  Roller Bearings     P.681
        Bearing Shaft     Screws                                 2Why do we insist on using "standard wall thickness" for MISUMI Economy series bearings?  Screws  Bearing Shaft
     23   QExample of Use  P.675       P.676         P.677         P.678
           QMISUMI Economy series Bearings:
       P.689  �earings �it�                                        Wall thickness of generic products on the market  Standard Wall Thickness for MISUMI Economy Series  P.689
        Pivot Pins  �ousings  Medium and Low Speed Rotation  Medium Precision Rotation  Steel Ball  The ballistic   Steel Ball  Deep Rail  The ballistic   Pivot Pins
            Low Load
                         ……It is suitable for such applications
                                                                                                        contact area is
                                                                                contact surface is
                                                                                                        contact stress is
       P.691  QThe recommended areas of use are as follows: Workpiece Transfer   Shallow Rail  reduced and the   large, and the   P.691
                                                                                contact stress is
            1Low load: Bearings for transporting light workpieces  Effect       relatively              relatively
            2Medium and low speed rotation: Bearings suitable for   Thinner Wall   Thickness  concentrated,   Standard Wall   Thickness  dispersed, thus
                medium and low speed transferring equipment.  Diamond Shape�   Workpiece Transfer   thus affecting the   prolonging the
                        �-Shaped�
                                                     Effect
          P.679      �ightweight� Compact  �ightweight                       Bearing   service life.  Bearing   service life.
            3Medium precision rotation: Bearings that do not require
                                                                                                     Inner Ring
                                                                             Inner Ring
                precise positioning
                         P.680
                                       P.680
                                                                 3Why do we insist on using "bearing steel" and "stainless steel" materials with excellent
                                                                  performance for MISUMI Economy series bearings?
                                                                             Material and difference for generic   Material and difference for
          QPrecautions of Selection                                            products on the market  *  MISUMI Economy series
          · Differences in specifications between MISUMI standard product bearing (B6901ZZ) and MISUMI Economy   Normal steel on the market   SUJ2 (Bearing Steel)
           series bearing (C-E6901ZZ)                                       Heat Treatment Hardness   Heat Treatment Hardness
                                                                            48~54HRC Not abrasion   58~63HRC More abrasion
                      MISUMI Standard Product Bearing  MISUMI Economy Series Bearings  Bearing Steel Product  resistant  resistant
                                                                            QResult After Test  QResult After Test
                                                                            After service life test under   After the long-term service life
            Load Capacity  Basic Dynamic Rated Load (Cr): 2.89kN  Basic Dynamic Rated Load (Cr): 2kN  the same conditions as   test, there was little wear inside
                      Basic Static Rated Load (Cor): 1.46kN  Basic Static Rated Load (Cor): 1kN  MISUMI Economy series, the open end cover was   the open end cover and the structure remains intact.
    643               Basic Rated Life   1 million rotations  Basic Rated Life    � 400,000 rotations  severely worn inside and the structure was damaged.
                             �
                        (With 2.89kN load applied)  (With 2.89kN load applied)
              Lifetime                                                      Normal stainless steel on the   Equivalent to SUS440 or SUS420
                      EX: Specific example   � 4000 hours   EX: Specific example   � 1600 hours   Stainless Steel Product  market After the salt spray   After the salt spray test, the rusted
                     (When rotating at speed of 750rpm and load of 0.5kN)  (When rotating at speed of 750rpm and load of 0.5kN)  test, the rusted area was  area was about 2~3%
                                                                             about 30%
            Bearing Internal   Minimum: 3�m  Maximum: 13�m  Minimum: 6�m  Maximum: 23�m
             Clearance                                           * Generic products on the market are similar products randomly purchased by our company from online or offline markets
                                                                 * The test data are obtained through testing by our company, which are for reference only
       647
   23   24   25   26   27   28   29   30   31   32   33