Page 1065 - MISUMI SINGAPORE Economy Series
P. 1065

Q Suction Cup With Pads - With Buffer
              Part Number     3Suction Cup     Support Rod Type  6Tube Type  Mounting Screw Tubes for One-Touch
           1Type   2Cup Dia.    Material   4Rotation Method 5Buffer Stroke      M      Fittings O.D. φG
                     1.5          N                                  T
                              (Nitrile Rubber)    K             (Top: One-Touch   M8×0.75
          E-MZ3MU     2           S        (Anti-Rotation)    3    Fittings)   (Anti-Rotation)    φ4
                             (Silicon Rubber)    J        6           R       M6×0.75
                                 GS         (Rotatable)         (Side: One-Touch   (Rotatable)
                     3.5   (Conductive Silicon Rubber)             Fittings)
          E Refer to the left page for the specifications of the suction cup units
          Q With Buffer Top One-Touch Fittings
                  Rotation   C (Varies depending on buffer stroke) E (Varies depending on buffer stroke) F (Varies depending on buffer stroke)
          Cup Dia.
                  Method       3           6           3          6           3          6
                                                                                                   15
            1.5
                  K (Anti-
             2                 8           11         40.2       46.7         11        14.5
                  Rotation)
            3.5                                                                                    Vacuum Generators / Filters  Suction Cups /
            1.5

             2   J (Rotatable)  7         10          37.7       44.7        10          14
            3.5                                                                                     Suction Cups

          Q With Buffer Side One-Touch Fittings                                                    P.1031
                  Rotation   C (Varies depending on buffer stroke) E (Varies depending on buffer stroke) F (Varies depending on buffer stroke)
          Cup Dia.                                                                          P
                   Method      3         6          3         6          3         6
            1.5                                                                                    Generators  Vacuum
                   K (Anti-
             2                                     34        40.5       11        14.5             P.1071
                  Rotation)
            3.5
                              17         20                                                17.7
            1.5                                                                                     Filters
             2   J (Rotatable)                     30         37        10         14
                                                                                                   P.1071
            3.5
                  Please order after selecting part number and parameters according to the selection steps 1 to 6.  Q Suction Cup Material Specifications  Sensors  Pressure
          Ordering
                                                 6
                                3
          Example  Part Number   - Suction Cup  -  4Rotation Method   -  Tube   Suction Cup Material Nitrile Rubber Silicon Rubber  Conductive Silicon
                                       (Connector)·
                     (1Type ·
                   2Cup Dia.)  Material  5Buffer Stroke  Type                            Rubber    P.1081
                   E-MZ3MU2  -  N   -   M3            Limit Temperature for    110°C  180°C  180°C
                   E-MZ3MU2  -  N   -   K3    -  T    High Temperature Use
                                                      Limit Temperature for
                                                      Low Temperature Use  -30°C  -50°C  -40°C
                                                      Weather Resistance  △      G        P
                                                      Ozone Resistance   △       P        P
                                                      Acid Resistance    △       G        G
                                                      Alkali Resistance  G       P        P
                                                      Oil   (Gasoline / Light Oil)  P  △  △
                                                      Resistance  (Benzene / Toluene)  △  △  △
                                                      Surface Resistivity  -      -    10 ~10 Ω/sq
                                                                                           9
                                                                                        6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MZ3MU           Keyword  suction mz                     MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1060
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1060   1061   1062   1063   1064   1065   1066   1067   1068   1069   1070