Page 1040 - MISUMI SINGAPORE Economy Series
P. 1040

Suction Cups MV Series Deep Type, With Pad / Unit


           New                                   Representative model: E-MVFLF20
          Products
                                                  Save Up to
                                                  vs Standard Type  31%              Shipping
                                                       35.70               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Part
                            Surface Treatment
   15      Fitting / Screw  Material  Hardness  Color                                 φ 4           φ 4
                           Electroless Nickel Plating
                     Brass
           Suction Cup Material
    Suction Cups /    Vacuum Generators / Filters  Q Fixed Type, Up: One-Touch (K) Black  Q Spring Type, Up: One-Touch (T)  d1  d2  Q Suction Cups  4  8  0.6  φ 0.8  4  8
             Nitrile Rubber
                                                                                                      φ 3.2
                                                                                        φ 3.2
                        Shore A50~60
                                                                                        φ 1.2
                                                                                                      φ 1.2
                                   Gray
             Fluoro Rubber
                                                                            B
                                                                                    0.4
                                                                                       φ 0.8
                                                       φ6
     Suction Cups  4  φ6   M  11.7             φ 2.6  4    11.7  φ 6  φ 2.6  φ 4     d1  φ 3  4     φ 15 φ 4
                                               φ 3.6
                                                                                                    φ 6
                                                            M14×1.0
                                                                5.5
   P.1031      L3                         2.5  1  B  20  7  2.5  1.1  Width Across 17 3  1  8  B1  1.8     10
                                                                        φ 6
             B              H1               1   φ φ 6 S6 2  φ16  φ 3.6  φ 10        d2             φ 10
                                                                                                    φ 20
                                                           φ 8
    Vacuum   Generators  L2  L1  Width Across 12  L2  L1   Width Across 12
   P.1071              d                               d    “S (Stroke): 6”
     Filters  Q Spring Type, Side: One-Touch (L)  Q Direct-Mount Spring Type (S)  Q Screw
                           M14×1.0
                                                                                  MA
   P.1071                                              φ 19
                           Width Across 17                  M14×1.0                       B3
                20
    Pressure   Sensors  B  4  φ 16                           Width Across 17         φD3
                                                                                      φd3
   P.1081       L2  S6             18.5        B  L2  S5.8   Width Across 12
                 Width Across 12
                           11.7  φ 6
                    L1                             L1
                           20.1
                                                        d
                        d   “S (Stroke): 6”                 “S (Stroke): 5.8”
          Q Suction Cup Units
                             Part Number                 Suction Cup Dimension  Screw Dimension
           1Type   2Material  3Mounting Accessories  4Cup Dia.  B1  d1  d2  B3  D3    d3   MA
                                                   15      10   11    15   8.5   6   3.5  M4×0.7
                                                   20      11   15    20
                      FT              -                                    10.5  10
           E-VP   (Nitrile Rubber)    (Without Mounting Screws)    25  12  17  25    4.5
                                      A
                      FF
                  (Fluoro Rubber)  (With Screws)   30      14   17    30   13   12        M6×1.0
                                                   40     17.5  25    40   16   10   4.1
                                                   50      18   30    50

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
   1035             Type  E-MVF             Keyword  suction mv                       Economy series
   1035   1036   1037   1038   1039   1040   1041   1042   1043   1044   1045