Page 1341 - MISUMI SINGAPORE Economy Series
P. 1341

Light Load TPR Casters Fixed Type














                                               Not



                      Material  Surface Treatment  Part Number    D      H     Allowable   Mass
                                      Available
            Body       Steel       Zinc Plating                                Load (daN)  (g)
                                                                                  80
                                                                  75
                                                  E-DL81-10TPR-75
            Wheel    TPR (Black)       -          E-DL82-10TPR-100  100  105     100      750
                                                                        130
                                                                                          780
                                                  E-DL84-10TPR-125  125  155     120      790
                        X                        E  Product images are for representative purposes only.
                                        4×8.5  4×3.5  Ordering
                                                  Example   Part Number
                                                          E-DL81-10TPR-75
                              H              45  64
                   D
                                     74
             32                      95                                                             Casters
                                    X View
                                                                                                   P.1289
                        Light Load TPR Casters Swivel Type                                         Leveling Mounts  Caster With



                                                                                                   P.1344




                                                                                                   Mounts
                                                                                                     Leveling
                                                                                                   P.1346
                                                                                                   18




                      Material  Surface Treatment                Mount               Allowable  Mass   Mounts  Casters / Leveling
                                                                                       Load
                                                    Part Number
            Body       Steel       Zinc Plating  Not             Type  D   H   E   r  (daN)  (g)
            Wheel    TPR (Black)       -           E-DL77-20TPR-75     75 105  33  72  90   760
                                       4×8.5
          Plate Mount       X                     E-DL78-20TPR-100  Plate   100 130 31.5 82  100  790
                                         4×3.5
                                                                 Mount
                                  r   Available                        125 155  30  93  120  800
                                                  E-DL80-20TPR-125
                        D        H         45  64  E-DL93-20TPR-75CV  Screw-in   75 105  33  72  80  760
                                      74         E-DL94-20TPR-100CV  Mount  100 130 31.5 82  100  790
                   32       E         95         E-DL96-20TPR-125CV    125 155  30  93  120  800
                              X     X View       E  Product images are for representative purposes only.
          Screw-in Mount         M12
                                  37  r           Ordering  Part Number
                                                  Example
                                             19           E-DL77-20TPR-75
                         D         H
                    32        E       X View
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-DL              Keyword  tpr caster swivel              MISUMI        1336
                                                                                      Economy series
   1336   1337   1338   1339   1340   1341   1342   1343   1344   1345   1346