Page 1264 - MISUMI SINGAPORE Economy Series
P. 1264

Zinc Alloy End Caps For Aluminum Frames


           New                                   Representative model: LCECA8-4040-B
          Products
                                                  Save Up to
                                                  vs Standard Type  75%              Shipping
    Aluminum   Frames                                   1.00               SGD 5 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount   10~199    200~299     300~                                                                                                             P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  15%  30%                                                                                                 Sheet Metals / Connectors  Brackets / Corners /
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215  Material  Surface Treatment                                                                                                                                                                    P.1215
          Zinc Alloy  Spray-Painted
     Nuts / Bolts  LCECA6-2020      LCECA6-2040                         LCECA8-3030                                                                                                                        Nuts / Bolts


               C
   P.1243      a-a Sectional View        C   a-a Sectional View           C    (e)                                                                                                                        P.1243
                    E   a               a                  a                   E
    Decorative   Accessories  D  a-a Sectional View  A  E  C  a-a Sectional View  A  D  C  (e)  A                                                                                                         Accessories  Decorative
               a
               C
                                                                               E
                    E
               C
                                                                               B
                    B
   P.1258      a-a Sectional View       D C  a  a-a Sectional View  a     C    (e)                                                                                                                        P.1258
                                                  B
                        a
               a
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  CD a a-a Sectional ViewA a  A  E  E  D  a C  a-a Sectional View a  A  A  D D  B  A  A                                                    Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                                               E
                    E
                    B
              D
                                                  B
                    (e)
                                        D
                    E
   P.1262  LCECA10-4545             LCECA8-3060                                B                                                                                                                          P.1262
                    B
   17         C                          C        B                                                                                                                                                       17
             a C  a-a Sectional View  a  A  (e)  E  a  C  a-a Sectional View  a  A
    Aluminum Frames /   Related Accessories  a D  a-a Sectional View  a  A  (e)  E  a D  a-a Sectional View  a  A                                                                                         Related Accessories  Aluminum Frames /
                    (e)
                    E
                    (e)
                    E
                    B
                                                     B
              D D a        a  A      (e)  E  a D                   a  A
                    B
               C                    C   D            B         C
                a-a Sectional View      a-a Sectional View             a-a Sectional View
                  (e)  B                         E   B
                  E                                                              E
                             a                        a
                                                               C
           LCECA8-6060              C  LCECA8-8080            a LCECA8-4080               a
               C
                a-a Sectional View      a-a Sectional View             a-a Sectional View
              aC  (e)        A      C            E             C                           A
                  E
                a-a Sectional View  a   a-a Sectional View  a  A  D    a-a Sectional View E
             D    (e)        a                   E
                  E                D                          a                  E        a
                     B       a                        a                     B
              a              A                                                             A
                                    a        B          A    D a                          a
             D a             A                          A                                  A
                     B             D a                       D              B
             D
                     B             D         B                              B
                                             B
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
   1259             Type  LCECA             Keyword  end cap                          Economy series
   1259   1260   1261   1262   1263   1264   1265   1266   1267   1268   1269